text.skipToContent text.skipToNavigation

YRB3228TTN

by Burndy 

Catalog ID: YRB3228TTN

HYREDUCER™, Tin plated, 3.48 in long

Product Details

General

Color Code Blue
Die Index 19;470
Material Copper
Plated Y
Plating Type Tin Plated
Trade Name HYREDUCER™
UPC 781810308288

Dimensions

Dimension - B Length inch 1.38 in
Dimension - Length BB inch 1.38 in
Dimension - Length Overall inch 3.48 in
Dimension - Outside Diameter inch 0.95 in

Conductor Related

Conductor - Copper Str Size A 400 kcmil
Conductor - Copper Str Size B 4/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings