text.skipToContent text.skipToNavigation

YRB3431TTN

by Burndy 

Catalog ID: YRB3431TTN

HYREDUCER™, Tin plated, 500-350 kcmil, 4.50 in long

Product Details

General

Color Code Brown
Die Index 20;299
Material Copper
Plated Y
Plating Type Tin Plated
Trade Name HYREDUCER™
UPC 781810439517

Dimensions

Dimension - B Length inch 1.73 in
Dimension - Length BB inch 1.73 in
Dimension - Length Overall inch 4.50 in
Dimension - Outside Diameter inch 1.06 in

Conductor Related

Conductor - Copper Str Size A 500 kcmil
Conductor - Copper Str Size B 350 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings