text.skipToContent text.skipToNavigation

YRB3432T

by Burndy 

Catalog ID: YRB3432T

HYREDUCER™, 500-400 kcmil, 4.50 in long

Product Details

General

Color Code Brown
Die Index 20;299
Material Copper
Trade Name HYREDUCER™
UPC 781810367902

Dimensions

Dimension - B Length inch 1.73 in
Dimension - Length BB inch 1.73 in
Dimension - Length Overall inch 4.50 in
Dimension - Outside Diameter inch 1.06 in

Conductor Related

Conductor - Copper Str Size A 500 kcmil
Conductor - Copper Str Size B 400 kcmil

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 5

Resources/Downloads

Customer Notices

Sales Drawings