text.skipToContent text.skipToNavigation

YRB3434TW

by Burndy 

Catalog ID: YRB3434TW

Copper Hyreducer; 4.5 in L; Hot Tin Dipped; 500 kcmil (.813) (Barrel A); 500 kcmil (.813) (Barrel B)

Product Details

General

Color Code Brown
Die Index 20;299
Material Copper
Plating Type Tin - Hot Dipped
Trade Name HYREDUCER™
UPC 781810192887

Dimensions

Dimension - B Length inch 1.73 in
Dimension - Length BB inch 1.73 in
Dimension - Length Overall inch 4.50 in
Dimension - Outside Diameter inch 1.06 in

Conductor Related

Conductor - Copper Str Size A 500 kcmil
Conductor - Copper Str Size B 500 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings