text.skipToContent text.skipToNavigation

YRB34U30TW

by Burndy 

Catalog ID: YRB34U30TW

HYREDUCER™-500/300, Hot tin dipped, 6.00" long

Product Details

General

Color Code Pink
Connector Type Reducer
Die Index 300
Material Aluminum
Plating Type Tin - Hot Dipped
Trade Name HYREDUCER™
UPC 781810209141

Dimensions

Dimension - B Length fraction 2-7/10 in
Dimension - B Length inch 2.70 in
Dimension - Length Overall inch 6.00 in
Dimension - Outside Diameter inch 1.31 in
Dimension - Strip Length inch 2-13/16 in

Conductor Related

Conductor - AL Str Size A 500 kcmil
Conductor - AL Str Size B 300 kcmil
Conductor - Copper Str Size A 500 kcmil
Conductor - Copper Str Size B 300 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads