text.skipToContent text.skipToNavigation

YRB34U31TWGE

by Burndy 

Catalog ID: YRB34U31TWGE

GE WIND 103W1471P501

Product Details

General

Connector Type Reducer
Material Aluminum
Plating Type Tin Plated
Trade Name HYREDUCER™
UPC 781810459485
UPC 12 Digit 7818104594855

Dimensions

Dimension - L Length Overall mm 152 mm
Dimension - Length Overall inch 6 in
Dimension - Outside Diameter inch 1.11 in
Dimension - Strip Length inch 2-9/16 in

Conductor Related

Conductor - AL Str Size A 400 kcmil
Conductor - AL Str Size B 262 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads