YRB34U31TWGE
Request a Quote
Brand:
Burndy
Catalog ID:
YRB34U31TWGE
Prop 65 Notice
GE WIND 103W1471P501.
Product details
Resources and downloads
Product details
General
Connector Type
Reducer
Material
Aluminum
Plating Type
Tin Plated
Trade Name
HYREDUCERâ„¢
UPC
781810459485
UPC 12 Digit
7818104594855
Dimensions
Dimension - L Length Overall mm
152 mm
Dimension - Length Overall inch
6 in
Dimension - Outside Diameter inch
1.11 in
Dimension - Strip Length inch
2-9/16 in
Conductor Related
Conductor - AL Str Size A
400 kcmil
Conductor - AL Str Size B
262 kcmil
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
2960
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
Download All
BURNDY_YRB34U31TWGE_Specsheet
YRB34U31TWGE Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
10082901
3D Models
Download All
YRB34U31TWGE_MODEL-PDF
YRB34U31TWGE_MODEL-STEP
YRB34U31TWGE_MODEL-IGES