text.skipToContent text.skipToNavigation

YRB36U36TWGE

by Burndy 

Catalog ID: YRB36U36TWGE

GE WIND 103W1471P600

Product Details

General

Connector Type Reducer
Material Aluminum
Plating Type Tin Plated
Trade Name HYREDUCER™
UPC 781810459492
UPC 12 Digit 7818104594922

Dimensions

Dimension - L Length Overall mm 171 mm
Dimension - Length Overall inch 6.74 in
Dimension - Outside Diameter inch 1.31 in
Dimension - Strip Length inch 3-1/16 in

Conductor Related

Conductor - AL Str Size A 600 kcmil
Conductor - AL Str Size B 444 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads