YRB36U36TWGE
Request a Quote
Brand:
Burndy
Catalog ID:
YRB36U36TWGE
Prop 65 Notice
GE WIND 103W1471P600.
Product details
Resources and downloads
Product details
General
Connector Type
Reducer
Material
Aluminum
Plating Type
Tin Plated
Trade Name
HYREDUCERâ„¢
UPC
781810459492
UPC 12 Digit
7818104594922
Dimensions
Dimension - L Length Overall mm
171 mm
Dimension - Length Overall inch
6.74 in
Dimension - Outside Diameter inch
1.31 in
Dimension - Strip Length inch
3-1/16 in
Conductor Related
Conductor - AL Str Size A
600 kcmil
Conductor - AL Str Size B
444 kcmil
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
2960
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
Download All
YRB36U36TWGE Specification Sheet
BURNDY_YRB36U36TWGE_Specsheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
10082902
3D Models
Download All
YRB36U36TWGE_MODEL-STEP
YRB36U36TWGE_MODEL-PDF
YRB36U36TWGE_MODEL-IGES