YRBT_HYREDUCER_Photo_BW
YRBT_HYREDUCER_Photo_BW

YRB3934TW, Copper - Compression Reducer

Brand:

Burndy

Catalog ID:

YRB3934TW

HYREDUCER™-750/500, 4.75 in long.

Product details

General

Color Code
Black
Die Index
24
Material
Copper
Plating Type
Tin - Hot Dipped
Trade Name
HYREDUCER™
UPC
781810192900

Dimensions

Dimension - B Length inch
2.06 in
Dimension - Length BB inch
2.06 in
Dimension - Length Overall inch
4.75 in
Dimension - Outside Diameter inch
1.30 in

Conductor Related

Conductor - Copper Str Size A
750 kcmil
Conductor - Copper Str Size B
500 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
15
Minimum Pack Quantity
1
Pallet Quantity
1665

Resources and downloads