text.skipToContent text.skipToNavigation

YRB4037T

by Burndy 

Catalog ID: YRB4037T

HYREDUCER™,4.89 in long

Product Details

General

Color Code Orange
Die Index 25
Material Copper
Trade Name HYREDUCER™
UPC 781810368015

Dimensions

Dimension - B Length inch 2.13 in
Dimension - Length BB inch 2.13 in
Dimension - Length Overall inch 4.89 in
Dimension - Outside Diameter inch 1.35 in

Conductor Related

Conductor - Copper Str Size A 800 kcmil
Conductor - Copper Str Size B 650 kcmil

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads