text.skipToContent text.skipToNavigation

YRB4039TTN

by Burndy 

Catalog ID: YRB4039TTN

HYREDUCER-800/750 KCMIL

Product Details

General

Color Code Orange
Die Index 25
Material Copper
Plated Y
Plating Type Tin Plated
Trade Name HYREDUCER™
UPC 781810270264

Dimensions

Dimension - B Length inch 2.13 in
Dimension - Length BB inch 2.13 in
Dimension - Length Overall inch 4.89 in
Dimension - Outside Diameter inch 1.35 in

Conductor Related

Conductor - Copper Str Size A 800 kcmil
Conductor - Copper Str Size B 750 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings