text.skipToContent text.skipToNavigation

YRB4434TTN

by Burndy 

Catalog ID: YRB4434TTN

Copper HYREDUCER™; 5.86 in L; Tin Plated; 1000 kcmil (1.152) (Barrel A); 500 kcmil (.813) (Barrel B)

Product Details

General

Material Copper
Plated Y
Plating Type Tin Plated
Trade Name HYREDUCER™
UPC 781810439548

Dimensions

Dimension - B Length inch 2.50 in
Dimension - Length BB inch 2.50 in
Dimension - Length Overall inch 5.86 in
Dimension - Outside Diameter inch 1.50 in

Conductor Related

Conductor - Copper Str Size A 1000 kcmil
Conductor - Copper Str Size B 500 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings