YRB44U39TWGE
Request a Quote
Brand:
Burndy
Catalog ID:
YRB44U39TWGE
Prop 65 Notice
GE WIND 103W1471P002.
Product details
Resources and downloads
Product details
General
Connector Type
Reducer
Material
Aluminum
Plating Type
Tin Plated
Trade Name
HYREDUCERâ„¢
UPC
781810459478
UPC 12 Digit
7818104594788
Dimensions
Dimension - L Length Overall mm
171 mm
Dimension - Length Overall inch
6.74 in
Dimension - Outside Diameter inch
1.46 in
Dimension - Strip Length inch
3-1/16 in
Conductor Related
Conductor - AL Str Size A
900 kcmil
Conductor - AL Str Size B
535 kcmil
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
2960
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
Download All
BURNDY_YRB44U39TWGE_Specsheet
YRB44U39TWGE Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
10082900
3D Models
Download All
YRB44U39TWGE_MODEL-IGES
YRB44U39TWGE_MODEL-STEP
YRB44U39TWGE_MODEL-PDF