text.skipToContent text.skipToNavigation

YRB44U44TW

by Burndy 

Catalog ID: YRB44U44TW

Al Hyreducer Splice, 6.74" L, 1000 kcmil(Al/Cu)(Barrel A), 1000 kcmil(Al/Cu)(Barrel B), Hot Tin Dipped Plating, Yellow, 936 Index, For Al to Al&Al to Cu

Product Details

General

Color Code Yellow
Connector Type Reducer
Die Index 936
Material Aluminum
Plating Type Tin - Hot Dipped
Trade Name HYREDUCER™
UPC 781810192818

Dimensions

Dimension - B Length fraction 2-87/100 in
Dimension - B Length inch 2.87 in
Dimension - Length Overall inch 6.74 in
Dimension - Outside Diameter inch 1.46 in
Dimension - Strip Length inch 3

Conductor Related

Conductor - AL Str Size A 1000 kcmil
Conductor - AL Str Size B 1000 kcmil
Conductor - Copper Str Size A 1000 kcmil
Conductor - Copper Str Size B 1000 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads