text.skipToContent text.skipToNavigation

YRB44U44TWGE

by Burndy 

Catalog ID: YRB44U44TWGE

GE WIND 103W1471P001

Product Details

General

Connector Type Reducer
Material Aluminum
Plating Type Tin Plated
Trade Name HYREDUCER™
UPC 781810459461
UPC 12 Digit 7818104594611

Dimensions

Dimension - L Length Overall mm 171 mm
Dimension - Length Overall inch 6.74 in
Dimension - Outside Diameter inch 1.46 in
Dimension - Strip Length inch 3-1/16 in

Conductor Related

Conductor - AL Str Size A 1000 kcmil
Conductor - AL Str Size B 1000 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads