YRB4545TW, Copper HYREDUCER Splice, Tin Plated
Request a Quote
Brand:
Burndy
Catalog ID:
YRB4545TW
Prop 65 Notice
HYREDUCER.
Product details
Resources and downloads
Product details
General
Material
Copper
Plating Type
Tin - Hot Dipped
Trade Name
HYREDUCERâ„¢
UPC
781810337233
UPC 12 Digit
7818103372333
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Carton Quantity
15
Minimum Pack Quantity
9
Pallet Quantity
4440
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
Download All
BURNDY_YRB4545TW_Specsheet
YRB4545TW Specification Sheet
Catalogs
Full Line BURNDY Catalog