text.skipToContent text.skipToNavigation

YRB6C6CT

by Burndy 

Catalog ID: YRB6C6CT

HYREDUCER™, #6 Str(Cu)(Barrel A & B)

Product Details

General

Color Code Blue
Die Index 7;374
Material Copper
Trade Name HYREDUCER™
UPC 781810368060

Dimensions

Dimension - B Length inch 0.90 in
Dimension - L Length Overall mm 52 mm
Dimension - Length BB inch 0.90 in
Dimension - Length Overall inch 2.05 in
Dimension - Outside Diameter inch 0.29 in

Conductor Related

Conductor - Copper Str Size A 6 AWG
Conductor - Copper Str Size B 6 AWG

Certifications and Compliance

Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources/Downloads