ZCONE_Photo_BW
ZCONE_Photo_BW

Z2832, Z Cone

Brand:

Burndy

Catalog ID:

Z2832

Z CONE.

Product details

General

Connector Type
Cone
Material
Brass
Plated
Y
Plating Type
Tin - Electro Plated
UPC
781810252741
UPC 12 Digit
7818102527411

Dimensions

Dimension - Length Overall inch
1.12 in

Conductor Related

Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
17400

Resources and downloads

Customer Notices

Sales Drawings