Z28NR
Z28NR

Z28NR, Copper - Socket And Nut Assembly (Mole)

Brand:

Burndy

Catalog ID:

Z28NR

Socket And Nut Assembly, 4/0 Str., 5/8-18, 3-7/16 in L, Tin-Plated.

Features: Designed For Use With BURNDY Moles, With The Use Of The Proper Compression Cones, 14 Sizes Take A Range Of Cables From Number 6 To 1000 KCMIL, Their Compact Design Lends Them To Easy Effective Taping, Insulating Sleeves Are Available To Keep Taping To A Minimum, Outlet Size: 6 AWG Stranded - 600 KCMIL, Stud Size: 5/8-18

Product details

General

Application
For Use With BURNDY Moles
EU RoHS Indicator
Yes
Sub Brand
MOLE
Type
Z-NR
UPC
781810017449

Certifications And Compliance

Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Carton Quantity
9
Minimum Pack Quantity
3
Pallet Quantity
3132

Resources and downloads