ZCONE_Photo_BW
ZCONE_Photo_BW

Z2C34, Copper - Compression Cone (Mole)

Brand:

Burndy

Catalog ID:

Z2C34

Z CONE.

Product details

General

Connector Type
Cone
Material
Brass
Plated
Y
Plating Type
Tin - Electro Plated
UPC
781810112519
UPC 12 Digit
7818101125199

Conductor Related

Conductor - Copper Solid Size
1 AWG
Conductor - Copper Solid Size Range
1 AWG
Conductor - Copper Str Size
2 AWG
Conductor - Copper Str Size Range
2 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
8700

Resources and downloads