ZCONE_Photo_BW
ZCONE_Photo_BW

Z3232, Mole Cone

Brand:

Burndy

Catalog ID:

Z3232

400 MCM CONE.

Product details

General

Connector Type
Cone
Material
Brass
Plated
Y
Plating Type
Tin - Electro Plated
UPC
781810257098
UPC 12 Digit
7818102570988

Dimensions

Dimension - Cross Flats inch
1.12 in
Dimension - Length Overall inch
1.8 in

Conductor Related

Conductor - Copper Str Size
400 kcmil
Conductor - Copper Str Size Range
400 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
46400

Resources and downloads