text.skipToContent text.skipToNavigation

Z3334

by Burndy 

Catalog ID: Z3334

Z CONE

Product Details

General

Connector Type Cone
Material Brass
Plated Y
Plating Type Tin - Electro Plated
UPC 781810370162
UPC 12 Digit 7818103701622

Conductor Related

Conductor - Copper Str Size 450 kcmil
Conductor - Copper Str Size Range 450 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 10

Resources/Downloads

Customer Notices