text.skipToContent text.skipToNavigation

Z3C28

by Burndy 

Catalog ID: Z3C28

Z-CONE

Product Details

General

Connector Type Cone
Material Brass
Plated Y
Plating Type Tin - Electro Plated
Trade Name MOLE™
UPC 781810349625
UPC 12 Digit 7818103496255

Conductor Related

Conductor - Copper Solid Size 2 AWG
Conductor - Copper Solid Size Range 2 AWG
Conductor - Copper Str Size 3 AWG
Conductor - Copper Str Size Range 3 AWG

Certifications and Compliance

Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 10

Resources/Downloads

Customer Notices