Z40NRA, Copper - Socket And Nut Assembly (Mole)
Request a Quote
Brand:
Burndy
Catalog ID:
Z40NRA
Prop 65 Notice
SOCKET AND NUT ASSEMBLY.
Product details
Resources and downloads
Product details
General
Connector Type
Nut
Installation Torque Recommended in-lb
450 lb-in
Insulation Type
Rubber
Material
Bronze Alloy, Leaded
Plated
Y
Plating Type
Tin - Electro Plated
UPC
781810081792
UPC 12 Digit
7818100817922
Dimensions
Dimension - B Length fraction
17/32 in
Dimension - Cross Flats inch
1.81 in
Dimension - Length Overall inch
5.53
Dimension - Width inch
3.83 in
Weight
2.4 lb
Conductor Related
Conductor - Copper Str Size
800 kcmil
Conductor - Copper Str Size Range
800 kcmil
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Carton Quantity
10
Pallet Quantity
1110
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
BURNDY_Z40NRA_Specsheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50032378