text.skipToContent text.skipToNavigation

Z4C28

by Burndy 

Catalog ID: Z4C28

Z CONE

Product Details

General

Connector Type Mole
Material Brass
Plated Y
Plating Type Tin - Electro Plated
Trade Name MOLE™
UPC 781810121771
UPC 12 Digit 7818101217711

Conductor Related

Conductor - Copper Solid Size 3 AWG
Conductor - Copper Solid Size Range 3 AWG
Conductor - Copper Str Size 4 AWG
Conductor - Copper Str Size Range 4 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 10

Resources/Downloads

Customer Notices