text.skipToContent text.skipToNavigation

Z50

By Burndy 

Catalog ID: Z50

By Burndy
Catalog ID:  Z50
Copper Fuse for Network Protector, Transformer Full Load: 3000 Amperes, Fuse Thickness: .50 in L.
Add to List

More Options

Where to Buy

Product Details

General

Connector Type Fuse Link
Material Copper
Plated Y
Plating Type Tin - Electro Plated
UPC 781810000953
UPC 12 Digit 7818100009533

Dimensions

Dimension - Length Overall inch 7.88 in
Dimension - Width inch 1.5
Thickness 0.5

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources and Downloads