ZCONE_Photo_BW
ZCONE_Photo_BW

Z6C28, Copper - Compression Cone (Mole)

Brand:

Burndy

Catalog ID:

Z6C28

6 CONE.

Product details

General

Connector Type
Mole
Material
Brass
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
MOLEâ„¢
UPC
781810000618
UPC 12 Digit
7818100006188

Conductor Related

Conductor - Copper Solid Size
5 AWG
Conductor - Copper Solid Size Range
5 AWG
Conductor - Copper Str Size
6 AWG
Conductor - Copper Str Size Range
6 AWG

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
EX

Logistics

Carton Quantity
100
Pallet Quantity
28800

Resources and downloads