text.skipToContent text.skipToNavigation

Z6C28

by Burndy 

Catalog ID: Z6C28

6 CONE

Product Details

General

Connector Type Mole
Material Brass
Plated Y
Plating Type Tin - Electro Plated
Trade Name MOLE™
UPC 781810000618
UPC 12 Digit 7818100006188

Conductor Related

Conductor - Copper Solid Size 5 AWG
Conductor - Copper Solid Size Range 5 AWG
Conductor - Copper Str Size 6 AWG
Conductor - Copper Str Size Range 6 AWG

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status EX

Logistics

Carton Quantity 100
Minimum Pack Quantity 10

Resources/Downloads

Customer Notices