ZM615
ZM615

ZM1230, Mole Assembly

Brand:

Burndy

Catalog ID:

ZM1230

MOLE ASSY.

Product details

General

Connector Type
Mole
Insulation
Y
Number Of Outlets
12
UPC
781810109519
UPC 12 Digit
7818101095199

Dimensions

Dimension - Length Overall inch
20.44 in
Dimension - Pad Width inch
3.38 in
Dimension - Width inch
5 in

Conductor Related

Conductor - Copper Str Size
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil
Conductor - Copper Str Size Range
6 AWG-600 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads