ZM615
ZM615

ZM1630, Copper - Multiple Outlet Connector (Mole)

Brand:

Burndy

Catalog ID:

ZM1630

MOLE ASSY.

Product details

General

Connector Type
Mole
Insulation
Y
Number Of Outlets
16
UPC
781810140321
UPC 12 Digit
7818101403211

Dimensions

Dimension - Length Overall inch
27.19 in
Dimension - Pad Width inch
3.38 in
Dimension - Width inch
5 in

Conductor Related

Conductor - Copper Str Size
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil
Conductor - Copper Str Size Range
6 AWG-600 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
35

Resources and downloads