ZM615
ZM615

ZM1630B, Copper - Multiple Outlet Connector (Mole)

Brand:

Burndy

Catalog ID:

ZM1630B

MOLE ASSY.

Product details

General

Connector Type
Mole
Insulation Type
Diatex
Material
Mixed
Number Of Outlets
16
UPC
781810163993
UPC 12 Digit
7818101639933

Dimensions

Dimension - Cross Flats inch
2.12 in
Dimension - Length Overall inch
27.19 in
Dimension - Pad Width inch
3.38 in
Dimension - Width inch
5 in

Conductor Related

Conductor - Copper Str Size
2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil
Conductor - Copper Str Size Range
2 AWG-1000 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads