text.skipToContent text.skipToNavigation

ZM2025

by Burndy 

Catalog ID: ZM2025

MOLE ASSY

Product Details

General

Connector Type Mole
Insulation Y
Material Copper
Number Of Outlets 20
Plated Y
Plating Type Tin
UPC 781810218204
UPC 12 Digit 7818102182044

Dimensions

Dimension - Cross Flats inch 1.62 in
Dimension - Height inch 4.5
Dimension - Length Overall inch 36 in
Dimension - Outside Diameter inch 1.52 in
Dimension - Pad Width inch 4.5 in
Dimension - Width inch 4.5 in

Conductor Related

Conductor - Copper Str Size 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil
Conductor - Copper Str Size Range 6 AWG-600 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings