text.skipToContent text.skipToNavigation

ZM820G0

by Burndy 

Catalog ID: ZM820G0

MOLE Insulating Glove

Product Details

General

Connector Type Mole
Material Diatex
Number Of Outlets 8
Trade Name MOLE™
UPC 781810483862
UPC 12 Digit 7818104838622

Dimensions

Dimension - Cross Flats inch 1.62 in
Dimension - Height inch 4.5
Dimension - Length Overall inch 13.97 in
Dimension - Width inch 4.5 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings