ZS8-350SLI
ZS8-350SLI

Space-saver stud-mount transformer connectors

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

ZS8-500ASLI

Space-saver stud-mount transformer connectors, Dual-Rated for Aluminum or Copper Conductors

Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole;Each unit individually wrapped and labeled ease of identification and cleanliness;For installation, CMC® recommends the use of an insulated Allen wrench;A torque wrnch should be used to ensure the proper torque is achieved;Clear plated for low-contact resistance;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;Supplied with aluminum radial-tipped set screws;105°C Rated clear plastisol cover available;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength

  • Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole
  • Each unit individually wrapped and labeled ease of identification and cleanliness
  • For installation, CMC® recommends the use of an insulated Allen wrench
  • A torque wrnch should be used to ensure the proper torque is achieved
  • Clear plated for low-contact resistance
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Supplied with aluminum radial-tipped set screws
  • 105°C Rated clear plastisol cover available
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength

Product details

General

Series
ZLC
Type
ZS

Dimensions

Dimensions
6.25 in x 2.38 in x 2.88 in
Height
2.88 in
Length
6.25 in
Width
2.38 in

Conductor Related

Conductor Range
500 Kcmil - #10 AWG
Number of Conductors
8

Resources and downloads