text.skipToContent text.skipToNavigation

Yoke Plate, Rectangular

by ANDERSON 

Catalog ID: YPR6019401

Yoke Plate, Rectangular, Ductile Iron, UTS 60,000 lb

Product Details

General

Corona Ring Mounting Provision 4 x 0.500" -13 UNC Tapped holes
Material Ductile Iron
Number of Bolt Holes 0
Series YPR Series
Strength Rating - Ultimate 60000 lb
Strength Rating - Ultimate Body 0 lb
Type Strain Yokes
UPC 096359345312

Dimensions

Assembly Rating (Ultimate) 0 lb
Diameter - Bolt 0 in
Diameter - Insulator Attachment Holes 0.938 in
Diameter - Pin 0 in
Insulator / Conductor Hole Spacing 18 in
Insulator Throat Diameter - Maximum 0 in
Insulator Throat Diameter - Minimum 0 in
Length - Coupling 6 in
Length - Pin 0 in
Maximum Adjustment 0 in
Ring Height 0 in
Thickness 0.75 in
Weight 24.500 lb

Conductor Related

Conductor Diameter - Maximum 0 in
Conductor Spacing 0 in
Diameter - Conductor Attachment Holes 0.938 in

Resources/Downloads