text.skipToContent text.skipToNavigation

Yoke Plate, Tri-Bundle

by ANDERSON 

Catalog ID: YPX1507770

Yoke Plate, Tower Attachment, Triple String, Steel, UTS 150,000 lb

Product Details

General

Material Steel
Number of Bolt Holes 0
Series YPX Series
Strength Rating - Ultimate 150000 lb
Strength Rating - Ultimate Body 0 lb
Type Strain Yokes
UPC 096359488002

Dimensions

Assembly Rating (Ultimate) 0 lb
Diameter - Bolt 0 in
Diameter - Insulator Attachment Holes 1.063 in
Diameter - Pin 0 in
Insulator / Conductor Hole Spacing 18 in
Insulator Throat Diameter - Maximum 0 in
Insulator Throat Diameter - Minimum 0 in
Length - Coupling 2.5 in
Length - Pin 0 in
Maximum Adjustment 0 in
Ring Height 0 in
Thickness 1.25 in
Weight 16.337 lb

Conductor Related

Conductor Diameter - Maximum 0 in
Conductor Spacing 0 in
Diameter - Conductor Attachment Holes 1.063 in

Resources/Downloads