HUBBELL
HPS_PPHID_249289
* Representative image
HPS_PPHID_249289
play

400 Series - End Cap, 3" PVC Outlet

Brand:

Polycast

Catalog ID:

DP0405D

The Polycast 400 Series is a complete surface drainage system with a precast polyester polymer concrete trench and a tight-fitting galvanized steel grate. The durable pedestrian traffic grate is also bicycle and wheel chair resistant.DIN Class A

Through its distinguished POLYCAST® brand, Hubbell has harnessed one of its competitive strengths and offers a full line of trench drain systems to meet customer needs. Well versed in delivering the utility industry with reliable solutions for unpredictable, damaging environments, Hubbell brings that same level of expertise to the civil construction and transportation industries with a superior drain system – POLYCAST®.

  • The steel grate is bicycle and wheelchair resistant and will support limited automotive traffic
  • Inexpensive and long lasting
  • Perfect drainage system for tennis courts, swimming pools, walkways, patios, garage entrances, etc.

Product details

General

Catalog Number

DP0405D

Color

Gray

Material

Polyester Polymer Concrete

Series

400 Series

Type

Channel Accessories/End Caps

Dimensions

Dimensions

4 in x 5 in x 4 in

Height

4 in

Length

4 in

Weight

1 lb

Width

5 in

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems Getting Real About Rust