text.skipToContent text.skipToNavigation

Catch Basin Extension, Polymer Concrete

by Polycast 

Catalog ID: DP0653OB

Catch Basin Extension 24" x 24" open bottom

Product Details

General

Available Options Available in Vinyl Ester for corosive or high temperature applications
Color Gray
Material Polyester Polymer Concrete
Series 600 Series
Type Catch Basins

Dimensions

Height 24 in
Length 24.75 in
Weight 142 lb
Width 24.75 in

Resources/Downloads