text.skipToContent text.skipToNavigation

Catch Basin Extension, Polymer Concrete

by Polycast 

Catalog ID: DP0753OB

Catch Basin Extension 24" x 24" with 700 Series Frames

Product Details

General

Available Options Available in Vinyl Ester for corosive or high temperature applications
Color Gray
Material Polyester Polymer Concrete
Series 700 Series
Type Catch Basins

Dimensions

Height 24 in
Length 24.75 in
Weight 154 lb
Width 24.75 in

Resources/Downloads