HUBBELL
Image of ACI2000-208/240 Heater, 2000W, Single Phase, 208-240V
* Representative image
Image of ACI2000-208/240 Heater, 2000W, Single Phase, 208-240V

Heater, 2000W, Single Phase, 208-240V

Brand:

HOT BOX

Catalog ID:

ACI2000-208/240

2000W, 208-240V, single phase heater w/ thermostat & fan

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Better Freeze Protection - Heater is thermostatically controlled to maintain an interior temperature of 40 degrees F to protect equipment from external temperatures as low as -30 degrees F in accordance with ASSE 1060 1.2.2.1.
  • Better Performance and Safety - Wall-mounted design elevates heater above discharge point.
  • Fast and Easy Installation - 6' power cord and plug.
  • Quiet Operation - Factor lubricated 100 cfm fan.

Product details

General

Catalog Number

ACI2000-208/240

Description - Heater

208-240V single phase heater w/ thermostat & fan

Material

Steel

Dimensions

Weight

12 lb

Electrical Ratings

Wattage - Heater

2000 W