text.skipToContent text.skipToNavigation

Unheated, Insulated Enclosure, Sectional, Hot Box, Aluminum

by HOT BOX 

Catalog ID: LA087172085

LB10E-DS Dual Aluminum - Insulated - 87W X 172L X 85H (Unheated)

Product Details

General

ASSE Classification Class II (Freeze Retardant)
Heated? No
Insulated? Yes
Material Aluminum 3003 Stucco embossed finish

Dimensions

Dimensions 172 in x 87 in x 85 in
Height 85 in
Length 172 in
Mounting Pad / Base Plate Dimensions 99 X 184
Weight 718 lb
Width 87 in

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads

Videos

Hubbell Power Systems In Depth: Hot Box Overview (VI07070E0418)

Installation/Instruction Manual (IOM)