text.skipToContent text.skipToNavigation

Unheated, Insulated Enclosure, Sectional, Hot Box, Aluminum

by HOT BOX 

Catalog ID: LA039062046

LB6000AN Single Aluminum - Insulated - 39W X 62L X 46H (Unheated)

Product Details

General

ASSE Classification Class II (Freeze Retardant)
Heated? No
Insulated? Yes
Material Aluminum 3003 Stucco embossed finish

Dimensions

Dimensions 62 in x 39 in x 46 in
Height 46 in
Length 62 in
Mounting Pad / Base Plate Dimensions 51 X 74
Weight 155 lb
Width 39 in

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads

Videos

Hubbell Power Systems In Depth: Hot Box Overview (VI07070E0418)

Installation/Instruction Manual (IOM)