HPS_PPHID_249337_PRODIMAGE
* Representative image
HPS_PPHID_249337_PRODIMAGE

Air-Insulated Switchgear Box Pad, 36"x52"x18"

Brand:

Hubbell

Catalog ID:

BS3652182236A00

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

Product details

General

EU RoHS Indicator
No
Insulated?
No
Material
Fiberglass
UPC
662037168766

Dimensions

Dimensions
59 in x 44.25 in x 18.375 in
Height
18.375 in
Length
59 in
Weight
95 lb
Width
44.25 in