text.skipToContent text.skipToNavigation

Box Pad, Dual Throat, Fiberglass

by Hubbell Power Systems 

Catalog ID: BD7375361255A00

Box Pad 73x75x36 W/12x55 Thrt

Product Details

General

Insulated? No
Material Fiberglass
UPC 066203716923

Dimensions

Dimensions 91 in x 89 in x 36 in
Height 36 in
Length 91 in
Weight 800 lb
Width 89 in