text.skipToContent text.skipToNavigation

Box Pad, Transformer, Fiberglass

by Hubbell Power Systems 

Catalog ID: BB3636322525A00

Box Pad 36x36x32 W/25x25 Thrt

Product Details

General

EU RoHS Indicator No
Insulated? No
Material Fiberglass
UPC 662037167486

Dimensions

Dimensions 52 in x 52 in x 33.375 in
Height 33.375 in
Length 52 in
Weight 116.55 lb
Width 52 in

Resources/Downloads