text.skipToContent text.skipToNavigation

Box Pad, Transformer, Fiberglass

by Hubbell Power Systems 

Catalog ID: BB3860361743A00

Box Pad 38X60x36 W/17x43 Thrt

Product Details

General

Insulated? No
Material Fiberglass
UPC 662037168179

Dimensions

Dimensions 83 in x 62 in x 36 in
Height 36 in
Length 83 in
Weight 462 lb
Width 62 in