HPS_PPHID_249337_PRODIMAGE
* Representative image
HPS_PPHID_249337_PRODIMAGE

Fiberglass Transformer Box Pad, 40"x44"x15"

Brand:

Hubbell

Catalog ID:

BB4044152618A00

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

Product details

General

Insulated?
No
Material
Fiberglass

Dimensions

Dimensions
51 in x 55 in x 15 in
Height
15 in
Length
51 in
Weight
83 lb
Width
55 in