text.skipToContent text.skipToNavigation

Heated, Insulated Enclosure, Drop Over, Hot Box, Aluminum

by HOT BOX 

Catalog ID: HJ013038026

AEZ1SH Aluminum Drop Over - Insulated - 13W X 38L X 26H (Heated)

Product Details

General

ASSE Classification Class I (Freeze Protection)
Description - Heater 90W Heat Trace Tape
Heated? Yes
Insulated? Yes
Material Aluminum 3003 Stucco embossed finish

Dimensions

Height 26 in
Length 38 in
Mounting Pad / Base Plate Dimensions 25 x 50
Weight 34 lb
Width 13 in

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Logistics

Packaging Type Pallet

Resources/Downloads