HPS_PPHID_249362
* Representative image
HPS_PPHID_249362
play

NCHEZ4000 EZ Box, Heated, Insulated Enclosure, Access Door, Fiberglass

Brand:

HOT BOX

Catalog ID:

HN044053044

NCHEZ4000 EZ Box - Insulated - 44W X 53L X 44H (Heated) - Drop Over - Access Door.

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick & Easy Installation - Drop-over design is quick and easy to install.
  • Durable & Reliable - No matter what material is selected, all are built with quality materials which stand up to harsh outside elements.
  • Superior Freeze Protection - Wall-mounted heater or self-regulating heat trace tape provides freeze protection.
  • Variety of Options - Drop-overs are available in Aluminum, Fiberglass or HDPE (plastic) allowing you to select the best option for your application.

Product details

General

ASSE Classification
Class I (Freeze Protection)
Description - Heater
120V single phase heater w/ thermostat & fan
Heated?
Yes
Insulated?
Yes
Material
Fiberglass

Dimensions

Dimensions
53 in x 44 in x 44 in
Height
44 in
Length
53 in
Mounting Pad / Base Plate Dimensions
61 X 70
Weight
185 lb
Width
44 in

Electrical Ratings

Wattage - Heater
(1) 1000 W

Certifications And Compliance

Industry Standard(s)
ASSE 1060 Certified

Resources and downloads